Composite Interconnect Component Assembly Tools

Composite Interconnect Component Assembly Tools

One Stop Shopping for All Your Backshell, Connector and Cable Assembly Requirements

Shield termination banding tools and connector-to-backshell assembly tools are just part of the story

Glenair addresses interconnect system assembly requirements with a variety of military standard and specialized connector-to-backshell assembly tools, braided shielding banding tools and accessories. Our tool line for composite components includes connector wrenches, as well as universal connector holding tools for production use as well as field maintenance.

Glenair's connector and backshell holding tools and wrenches ensure fast and reliable assembly of interconnect components to correct torque levels — a critical issue with all types of coupling systems. Special designs fit the unique knurling on composite connectors and backshells.

Glenair's Band-It® Termination System for braided metal and composite shielding includes both hand-held and bench-mounted units. The Band-It® Termination System provides fast and reliable shield terminations which pass the most stringent shock, vibration and thermal tests. The low-profile and smooth inside diameter of the one-piece austenitic stainless steel clamping band virtually eliminates RFI/EMI leakage paths.

Product Selection Guide
TG69

TG69

Soft Jaw Pliers
600-091

600-091

Composite Connector Accessory Coupling Nut Wrench
600-157

600-157

Composite Connector Accessory Coupling Nut Wrench
TG70

TG70

Strap Wrench
600-161

600-161

Digital Torque Wrench and 600-162 Bench Stand
600-164

600-164

Large Broad Blade Utility Shear for Cutting Metal-Clad Composite Braided Shielding Also Cuts Rubber, Cable Jacketing, Cable, Plastics and Rope
600-058 and 600-061

600-058 and 600-061

Hand Banding Tools
600-052, 600-090, 600-057, 600-083, 600-052-1, 600-090-1, 600-057-1 and 600-083-1

600-052, 600-090, 600-057, 600-083, 600-052-1, 600-090-1, 600-057-1 and 600-083-1

Clamping Bands
600-056, 600-062, 600-060 and 600-082

600-056, 600-062, 600-060 and 600-082

Banding Tool Replacement Part Kits
600-055 Calibration Key and 600-072-1 Standard and 600-086-1 Micro

600-055 Calibration Key and 600-072-1 Standard and 600-086-1 Micro

Banding Tool Tension Gauges
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved