|
Electromagnetic Compatibility in a Lightweight Composite Package The perfect solution for applications which require shield termination or cable strain-relief for miniaturized rectangular connector cables Glenair's line of rectangular backshells is the largest in the industry. The composite thermoplastic versions shown here provide EMI protection for rectangular connectors used in harsh or severe operating environments. Our D-Subminiature and Micro-D versions are both available in top, side and 45° entry configurations together with the full range of conductive and non-conductive finishes. Jackpost hardware is Cres/Passivated stainless steel. All backshell designs meet the exact dimensional requirements for the specified connector series. And once again, most part numbers are in stock and ready for immediate shipment. Please see Glenair's Same Day Inventory Program for availability. |
| Product Selection Guide | |||||
![]() | 507-088 Composite RFI/EMI Banding Backshell for MIL-DTL-83513 Micro-D Connectors ![]() 557-186 | Composite RFI/EMI Banding Backshell for MIL-C-24308 D-Subminiature Connectors ![]() 557-186 | D-Subminiature Backshells Jackscrew Options | ||
|
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here. |