|
Protect your Connector Investment with Protective
Covers and Dummy Stowage Receptacles Glenair composite protective covers reduce weight while providing reliable protection of connector contacts Glenair makes a full range of composite plug and receptacle covers for 5015, 28840, 38999 and 83723 series connectors. Protective covers are a critical component in interconnect systems where maintenance and test cycles can lead to damage of exposed connectors. Customers may select from split and solid ring designs equiped with rope, sash and bead style chains made from either nylon or stainless steel. Conductive and non-conductive plating options are available, to match the conductivity and impedence requirements of the application and the connector. All covers meet the intermateability requirements for the specified connector series. For connector series not shown in this catalog please consult the factory. For a listing of protective covers in stock, please see our Same Day Inventory Program. Samples are always available upon request. Dimensional Tables Composite Protective Cover Attachments |
| Plug Covers |   | Receptacle Covers | ||
![]() | 660-045 MIL-DTL-5015 Composite Protective Plug Cover |   | ![]() | 660-046 MIL-DTL-5015 Composite Protective Receptacle Cover |
![]() | 660-047 MIL-C-28840 Composite Protective Plug Cover |   | ![]() | 660-048 MIL-C-28840 Composite Protective Receptacle Cover |
![]() | 660-049 MIL-C-38999 Series 3, Composite Protective Plug Cover |   | ![]() | 660-050 MIL-C-38999 Series 3, Composite Protective Receptacle Cover |
![]() | 660-077 Composite 190 Series Protective Covers |   | ![]() | 660-078 Composite 190 Series Protective Covers |
|
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here. |