Composite Series 74 PEEK™ Convoluted Tubing and Fittings

Where Weight Reduction, Elecromagnetic Compatibility and Field Repairability Meet: Glenair Composite Tubing and Fittings

Glenair composite PEEK™ convoluted tubing and fittings serve a wide variety of shipboard, aerospace and heavy equipment applications

Glenair's PEEK™ polymer convoluted tubing (polyetheretherkeytone) provides an extremely rugged, lightweight enclosure for wiring systems deployed in harsh application environments. The crush-resistant material provides exceptional flexibility and crush resistance, and can be combined with Glenair end-fittings and transition-fittings to meet almost any installation configuration. The low-outgassing polymer far out performs other plastics and has a V-O flammability rating down to 0.057 inches without the use of additives—making PEEK™ tubing an ideal choice for a broad range of aerospace, marine, military and commercial applications.

Glenair's composite conduit fittings are designed to meet stringent RFI/EMI shielding and transfer impedance requirements. Our split shell designs feature tongue and groove joints. All designs are available in both plated and non-plated versions.

Composite conduit fittings, including Y's, T's, panel mounts and feed-throughs, are ideally suited for use with lightweight PEEK™ plastic convoluted tubing or with other material formulas in our Series 74 tubing lines.

120-100
Type A Composite Series 74 PEEK™ Convoluted Tubing (MIL-T-81914)
120-103
Type B Composite Series 74 PEEK™ Convoluted Tubing (MIL-T-81914)
121-100
Type C Composite Series 74 PEEK™ Convoluted Tubing (MIL-T-81914)
121-101
Type D Composite Series 74 PEEK™ Convoluted Tubing (MIL-T-81914)
121-102
Type E Composite Series 74 PEEK™ Convoluted Tubing (MIL-T-81914)
121-103
Type F Composite Series 74 PEEK™ Convoluted Tubing (MIL-T-81914)
123-100
Type G Composite Series 74 PEEK™ Convoluted Tubing (MIL-T-81914)
710-318
Composite Split Junction Fitting "T" Configuration
710-319
Composite Split Junction Fitting "Y" Configuration
710-320
Composite Split Junction Fitting Straight with 45° Configuration
710-321
Composite Split Junction Fitting Plus ("+") Configuration
712S269
Composite Shrink Boot Conduit Fitting For Glenair Series 74 Helical Convoluted Tubing
712S270
Composite EMI/RFI Single Shield Termination Conduit Fitting For Glenair Series 74 Helical Convoluted Tubing
712S271
Composite Dual EMI/RFI Shield Termination Conduit Fitting For Glenair Series 74 Helical Convoluted Tubing
712-419
Composite Conduit Connector Adapter Straight, 90° and 45° For Glenair Series 74 Helical Convoluted Tubing


PEEK™ is a trademark of Vitrex plc.

Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.