Glenair Composite Metal Clad AmberStrand® EMI/RFI Braided Shielding

Composite Metal-Clad Light Weight EMI/RFI Braided Shielding

For many applications, the cable shield is the most important element in controlling EMI. Unfortunately, metal shielding — especially when applied in multiple layers — can be extremely heavy. The opportunity to provide robust EMI shielding at a fraction of the weight is the principal advantage of composite thermoplastic braid made from AmberStrand® material. Transfer impedance test reports demonstrate the effectiveness of the material as compared to conventional metal solutions. Mechanical properties are comparable to other non-metallic materials (see Table I).

Product Selection Guide
103-026

103-026

100% AmberStrand® Composite Braid for EMI Shielding Applications
103-027

103-027

75% / 25% AmberStrand® Composite / NiCu Braid for EMI Shielding Applications
102-051

102-051

PEEK Tubular Braid (Black) for Series 74 Convoluted Tubing
687-749

687-749

Composite AS85049/93 Banding Split-Ring
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved