|
When it comes to composite connector accessories,
Glenair does it allfrom environmental and EMI/
RFI backshells to strain-relief clamps and our new
G-Load Coupling and Knit Braid Backshells Glenair composite backshells reduce weight and eliminate corrosion in harsh environment interconnect applications Glenair has been designing and manufacturing composite connector accessories since 1986. We have hundreds of designs already tooled and ready for immediate shipment. In fact we have more designs tooled and in stock than the rest of the interconnect accessory industry combined. Composites accessories offer a wide range of benefits to the interconnect engineer, including corrosion resistance, vibration dampening, weight reduction and the reduction of magnetic signaturesÑa critical requirement in stealth applications. Glenair composite accessories are ideally suited for use in harsh environments where resistance to high temperatures, outgassing, corrosive fluids, fire, shock and vibration is required. Materials include Ultem® 2300 and other glass filled composite thermoplastics. Glenair composite accessories are ASTM E595 space rated, and are qualified to the shock, vibration, thread strength and bend moment requirements of MIL-C-38999 and MIL-C-85049. These materials also meet stringent EMI/RFI/HIRF and indirect lightning strike performance specifications. |
| |
| Product Selection Guide | |
![]() | 311-034 Self-Locking Rotatable Coupling Straight & 90° Non-Evironmental RFI/EMI Backshell |
![]() | 327-060 Self-Locking Rotatable Coupling Composite Straight, 45° and 90° Extender |
![]() | 360-014 Self-Locking Rotatable Coupling Straight & 90° Non-Environmental Backshell with Strain Relief |
![]() | 360-015 Self-Locking Rotatable Coupling Straight & 90° Non-Environmental Backshell with Qwik-Clamp Strain-Relief |
![]() | 370-016 Self-Locking Rotatable Coupling Straight & 90° Cable-Sealing Environmental Backshell with Strain-Relief Clamp or Nut |
![]() | 370-017 Self-Locking Rotatable Coupling Straight & 90° Cable-Sealing Environmental Backshell with Qwik-Clamp |
![]() | 377-040 Self-Locking Rotatable Coupling Straight & 90° Fiber-Optic Strain-Relief Backshell |
![]() | 377-041 Self-Locking Rotatable Coupling Composite Fiber-Optic Conduit Backshell |
![]() | 380-099 Self-Locking Rotatable Coupling Composite Straight and 90° RFI/EMI Backshells with Strain-Relief Clamp or Nut |
![]() | 380-099 Self-Locking Rotatable Coupling Composite 45° RFI/EMI Backshells with Strain-Relief Clamp or Nut |
![]() | 380-100 Self-Locking Rotatable Coupling Composite Straight and 90° RFI/EMI Backshells with Qwik-Clamp |
![]() | 380-100 Self-Locking Rotatable Coupling 45° RFI/EMI Backshells with Qwik-Clamp |
![]() | 380-130 Free-Rotating Coupling EMI/RFI Knit-Braid Adapter with Strain-Relief Clamp for Connector Designators A, F & H |
![]() | 380-131 Free-Rotating Coupling EMI/RFI Knit-Braid Adapter with Strain-Relief Clamp for Connector Designators A, F & H |
![]() | 380-132 Free-Rotating Coupling EMI/RFI Environmental Knit-Braid Shrink Boot Adapter for Connector Designators A, F & H |
![]() | 107-044 Nickel Plated Copper EMI/RFI Environmental Knit Braid for use with Knit Braid Adapters 380-130, 380-131 and 380-132 |
![]() | 390-052 Self-Locking Rotatable Coupling Straight & 90° RFI/EMI Environmental Backshell with Strain-Relief Clamp or Nut |
![]() | 390-052 Self-Locking Rotatable Coupling Composite 45° RFI/EMI Environmental Backshell with Strain-Relief Clamp or Nut |
![]() | 440-087 Free-Rotating Coupling Banding Strain-Relief Adapter for Connector Designators F & H |
![]() | 440-088 and 440-089 Self-Locking Rotatable Coupling Composite RFI/EMI Strain Relief Backshells with Integrated EMI/RFI Shield Sock & Optional Split Ring |
![]() | 319-065 Self-Locking Rotatable Coupling Composite Swing-Arm Strain Relief with DuPont™ Aracon®EMI/RFI Shield Sock & Optional Split Ring |
![]() | 319-064 Self-Locking Rotatable Coupling Composite Swing-Arm Strain Relief with Nickel/Copper EMI/RFI Shield Sock & Optional Split Ring |
![]() | 447-325 >Self-Locking Rotatable Coupling Composite Straight & 90° RFI/EMI Banding Backshell |
![]() | 447-325 >Self-Locking Rotatable Coupling Composite Straight & 45° RFI/EMI Banding Backshell |
![]() | 447-326 Composite Self-Locking Rotatable Coupling Straight & 90° RFI/EMI Micro-Banding Backshell |
![]() | 447-326 Composite Self-Locking Rotatable Coupling 45° RFI/EMI Micro-Banding Backshell |
![]() | 447-327 Self-Locking Rotatable Coupling Straight & 90° Composite RFI/EMI Banding Backshell with Qwik-Ty® Strain Relief |
![]() | 447-711 Self-Locking Rotatable Coupling Straight & 90° Composite RFI/EMI Banding Backshell with Strain Relief |
![]() | 447-328 Self-Locking Rotatable Coupling Straight & 90° RFI/EMI Band-in-a-Can Backshell with Strain-Relief Clamp |
![]() | 447-329 Self-Locking Rotatable Coupling Straight & 90° Environmental Band-in-a-Can Backshell with Strain-Relief Clamp |
![]() | 447-330 Self-Locking Rotatable Coupling Straight & 90° RFI/EMI Band-in-a-Can Backshell with Qwik-Clamp Strain-Relief |
![]() | 447-331 Self-Locking Rotatable Coupling Straight & 90° RFI/EMI Dual-Banding Backshell |
![]() | 450-029 Self-Locking Rotatable Coupling Straight, 45° & 90° Qwik-Ty® Strain-Relief |
![]() | 450-030 Self-Locking Rotatable Coupling Straight, 45° & 90° Qwik-Ty® Strain-Relief with Ground Lug |
![]() | 450-034 Free-Rotating Coupling 90° & 45° Qwik-Ty®Strain-Relief for Connector Designators A & H |
![]() | 620-042 Self-Locking Rotatable Coupling Straight, 45° & 90° Strain-Relief Clamp |
![]() | 627-122 Self-Locking Rotatable Coupling Swing-Arm Strain-Relief for Connector Designators A, F & H |
New Patented G-Load Coupling Technology Brings Enhanced Reliability to Connector/Backshell Terminations Composite G-Load Rotatable Coupling Circular Connector Accessories General Information | |
![]() | 311-057 Composite G-Load Rotatable Coupling Straight and 90° RFI/EMI Backshell |
![]() | 360-057 Composite G-Load Rotatable Coupling Straight and 90° RFI/EMI Backshell |
![]() | 360-058 Composite G-Load Rotatable Coupling Straight and 90° RFI/EMI Strain-Relief Backshell with Qwik-Clamp |
![]() | 370-034 Composite G-Load Rotatable Coupling Straight and 90° Cable-Sealing Environmental Backshell with Strain-Relief Clamp or Nut |
![]() | 370-035 Composite G-Load Rotatable Coupling Straight and 90° Cable-Sealing Environmental Backshell with Qwik-Clamp |
![]() | 380-128 Composite G-Load Rotatable Coupling Straight and 90° RFI/EMI Backshell with Strain-Relief Clamp or Nut |
![]() | 380-128 Composite G-Load Rotatable Coupling 45° RFI/EMI Backshell with Strain-Relief Clamp or Nut |
![]() | 380-129 Composite G-Load Rotatable Coupling Straight and 90° RFI/EMI Backshell with Qwik-Clamp |
![]() | 380-129 Composite G-Load Rotatable Coupling 45° RFI/EMI Backshell with Qwik-Clamp |
![]() | 390-073 Composite G-Load Rotatable Coupling Straight and 90° RFI/EMI Environmental Backshell with Strain Relief Clamp or Nut |
![]() | 390-073 Composite G-Load Rotatable Coupling 45° RFI/EMI Environmental Backshell with Strain Relief Clamp or Nut |
![]() | 447-772 Composite G-Load Rotatable Coupling Straight and 90° RFI/EMI Banding Backshell |
![]() | 447-772 Composite G-Load Rotatable Coupling 45° RFI/EMI Banding Backshell |
![]() | 447-773 Composite G-Load Rotatable Coupling Straight and 90° RFI/EMI Micro-Banding Backshell |
![]() | 447-473 Composite G-Load Rotatable Coupling 45° RFI/EMI Micro-Banding Backshell |
![]() | 447-774 Composite G-Load Rotatable Coupling Straight and 90° RFI/EMI Dual-Banding Backshell |
![]() | 627-089 Composite Self-Locking G-Load Coupling Swing-Arm Strain Relief for Connector Designators A, F & H |
|
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here. |