Reduced Weight and Zero Corrosion for Harsh Environment Interconnect Applications
Hundreds of Military Standard and Commercial Connector Accessories Tooled, Stocked and Ready for Shipment
Composite connector accessories offer a wide range of benefits to the interconnect engineer, including corrosion resistance, vibration dampening, weight reduction and the reduction of magnetic signatures — a critical requirement in stealth applications.
Glenair composite connector accessories are ideally suited for use in harsh environments where resistance to high temperatures, outgassing, corrosive fluids, fire, shock and vibration is required. Materials include Ultem® 2300 and other glass filled composite thermoplastics.
Glenair composite accessories are ASTM E595 space rated, and are qualified to the shock, vibration, thread strength and bend moment requirements of MIL-DTL-38999 and AS85049. These materials also meet stringent EMI/RFI/HIRF and indirect lightning strike performance specifications.
- General Information
- Shield Sock Assembly Procedure
- Saddle Clamp Assembly Procedure
- Series 360 Non-Environmental Backshell Assembly Instructions
- Series 370 Environmental Backshell Assembly Instructions
- Series 380 EMI/RFI Non-Environmental Backshell Assembly Instructions
- Knit Braid Backshell Assembly Instructions
- Series 380 (Type E) Multi-Shield EMI/RFI Non-Environmental Backshell Assembly Instructions
- Series 390 (Single Shield) EMI/RFI Environmental Backshell Assembly Instructions
- Environmental Shrink-Boot Adapters and Series 770 Boots
![]() |
310-045Composite Shrink Boot Adapter with Self-Locking Rotatable Coupling Nut |
![]() |
310-017Composite Shrink Boot Adapter with Direct Coupling Nut |
![]() |
311-034Composite Lamp Base Thread EMI/RFI Shield Termination Backshell with Self-Locking Rotatable Coupling Nut |
![]() |
311-019Composite Lamp Base Thread EMI/RFI Shield Termination Backshell with Shrink Boot Porch and Self-Locking Rotatable Coupling |
![]() |
311-063Composite Lamp Base Thread EMI/RFI Shield Termination Backshell with Shrink Boot Porch and Direct Coupling |
![]() |
319-064AmberStrand® Composite Swing-Arm Backshell with Shield Sock and Self-Locking Rotatable Coupling |
![]() |
319-120AmberStrand® Composite EMI/RFI Backshell with Shield Sock and Self-Locking Rotatable Coupling |
![]() |
319-134AmberStrand® Composite EMI/RFI Ultra Low-Profile Shield Sock with Shrink Boot Porch and Self Locking Rotatable Coupling |
![]() |
319-136AmberStrand® Composite EMI/RFI Shield Sock with Shrink Boot Porch and Self-Locking Rotatable Coupling |
![]() |
319-137AmberStrand® Composite Shield Sock Strain Relief with Self-Locking Rotatable Coupling |
![]() |
319-138"Wide Mouth" AmberStrand® Composite Swing-Arm Strain Relief with Shield Sock and Self-Locking Rotatable Coupling |
![]() |
327-060Extender Backshell with Self-Locking Rotatable Coupling |
347-129Composite Shorting Cap Backshell with Lanyard Attachment and Self-Locking Rotatable Coupling |
|
![]() |
360-014Composite Non-Environmental Backshell with Self-Locking Rotatable Coupling and Strain Relief |
![]() |
360-015Composite Non-Environmental Backshell with Self-Locking Rotatable Coupling and Qwik-Clamp Strain Relief |
370-016Composite Cable-Sealing Environmental Backshell with Self-Locking Rotatable Coupling and Strain-Relief Clamp or Nut |
|
370-017Composite Cable-Sealing Environmental Backshell with Self-Locking Rotatable Coupling and Qwik-Clamp |
|
377-040Composite Fiber-Optic Strain-Relief Backshell with Cable Alignment Grommet and Self-Locking Rotatable Coupling |
|
![]() |
380-099Composite Cone and Ring Style EMI/RFI Shield Termination Backshell with Self-Locking Coupling Nut and Strain Relief |
380-100Composite Cone and Ring Style EMI/RFI Shield Termination Backshell with Self-Locking Rotatable Coupling and Qwik Clamp |
|
![]() |
380-130Composite Knit-Braid Style EMI/RFI Shield Termination Backshell with Qwik-Ty® and Rotatable Coupling |
![]() |
380-131Composite Knit-Braid Style EMI/RFI Shield Termination Backshell with Strain-Relief and Rotatable Coupling |
![]() |
380-132Composite Knit-Braid Style EMI/RFI O-Ring Equipped Shield Termination Backshell with Shrink Boot Adapter and Rotatable Coupling |
![]() |
107-044EMI/RFI Nickel Plated Copper Knit Braid for use with Knit Braid Adapters 380-130, 380-131 and 380-132 |
![]() |
387-083Composite Multi-Shield Cone and Ring Style EMI/RFI Shield Termination Backshell with Self-Locking Rotatable Coupling and Strain Relief |
390-052Composite Cone and Ring Style EMI/RFI Environmental Shield Termination Backshell with Self-Locking Rotatable Coupling and Strain Relief |
|
![]() |
440-087Ultra Lightweight Banding Strain Relief with Rotatable Coupling |
440-088 and 440-089Self-Locking Rotatable Coupling Composite RFI/EMI Strain Relief Backshells with Integrated EMI/RFI Shield Sock & Optional Split Ring |
|
![]() |
440-143Composite Ultra Low Profile EMI/RFI Micro-Banding Backshell with Qwik-Ty, Shrink Boot Porchand Self-Locking Rotatable Coupling |
![]() |
440-144Composite Ultra Low Profile EMI/RFI Micro-Banding Backshell with Shrink Boot Porch and Self-Locking Rotatable Coupling |
![]() |
447-325Composite Standard Profile EMI/RFI Banding Backshell with Shrink Boot Porch and Self-Locking Rotatable Coupling |
![]() |
447-326Composite Standard Profile EMI/RFI Micro-Banding Backshell with Self-Locking Rotatable Coupling and Shrink Boot Porch |
447-327Composite Standard Profile EMI/RFI Banding Backshell with Qwik-Ty® Strain Relief and Self-Locking Rotatable Coupling |
|
447-328Composite Standard Profile EMI/RFI Band-in-a-Can Backshell with Strain-Relief Clamp and Self-Locking Rotatable Coupling |
|
447-329Composite EMI/RFI Environmental Band-in-a-Can Backshell with Strain-Relief Clamp and Self-Locking Rotatable Coupling |
|
447-330Composite Non-Environmental EMI/RFI Band-in-a-Can Backshell with Qwik-Clamp Strain-Relief and Self-Locking Rotatable Coupling |
|
![]() |
447-331Composite EMI/RFI Dual-Banding Backshell with Self-Locking Rotatable Coupling |
![]() |
447-657Composite Low-Profile Micro Band-in-a-Can Backshell with Strain-Relief Clamp and Self-Locking Rotatable Coupling |
447-711Composite EMI/RFI Banding Backshell with Strain Relief and Self-Locking Rotatable Coupling |
|
![]() |
450-029
|
![]() |
450-030Composite Qwik-Ty®; Strain-Relief with Self-Locking Rotatable Coupling and Ground Lug Straight, 45° and 90° |
![]() |
450-034Composite Qwik-Ty® Strain-Relief with Free-Rotating Coupling 90° and 45° |
![]() |
507-088Composite RFI/EMI Banding Backshell for MIL-DTL-83513 Micro-D Connectors |
![]() |
557-186Composite RFI/EMI Banding Backshell for MIL-DTL-24308 D-Subminiature Connectors |
![]() |
610-014E-Nut Backshell for Connector Designators A, F, L, S & H |
![]() |
620-042Composite Strain-Relief Clamp with Self-Locking Rotatable Coupling Straight, 45° & 90° |
![]() |
627-122Composite Swing-Arm Strain Relief with Self-Locking Rotatable Coupling |
![]() |
627-142Composite Swing-Arm Strain Relief with Keyed Banding Inseret Self-Locking Coupling |
![]() |
630-030Composite Thru-Box, Panel and Bulkhead RFI/EMI/Environmental Banding Adapter |
Series 77 Shrink BootsSeries 77 "Full Nelson" Shrink Boots |