|
DuPont™ Aracon®: EMI shielding at half the weight* For many applications, the cable shield is the most important element in controlling EMI. Unfortunately, metal shieldingespecially when applied in multiple layerscan be extremely heavy. The opportunity to provide robust EMI shielding at a fraction of the weight is the principal advantage of composite thermoplastic DuPont™ Aracon®Braid. |
|
General Information and Mechanical Performance Table |
| Product Selection Guide | |
![]() | 103-009 Composite DuPont™ Aracon®EMI/RFI Braided Shielding |
![]() | 103-016 75%/25% Blended Composite DuPont™ Aracon®Metal EMI/RFI Braided Shielding |
![]() | 102-051 PEEK Tubular Braid (Black) for Series 72 & 74 Tubing and Series 75 Conduit |
![]() | 687-207 Composite MIL-C-85049/93 Banding Split-Ring |
|
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here. |