
Glenair's Micro-D TwistPin Connectors offer uncompromised reliability and performance in a micro miniature package. Suitable for applications requiring reduced size and weight, these MIL-DTL-83513, BS9523-F0002 and BS9524F0013 approved products serve in missile systems, avionics, battle field gear, radar and other demanding military applications. The rugged design permits a variety of commercial applications including geo-physical exploration, medical diagnostics, telecommunications, and other industrial equipment. The connectors are ideal for applications requiring a robust contact system coupled with environmental performance.
Glenair's Micro-D TwistPin connectors feature a unique low force, rugged spring pin recessed into the insert to prevent contact damage. Epoxy sealing and interfacial seals provide maximum environmental protection. The 3 amp contact system can be terminated to #24 through #30 AWG insulated wire. Liquid crystal polymer insulators and machined aluminum connector bodies withstand up to 200°C operating temperature for demanding environments such as those encountered in geophysical exploration. Commonly supplied as pre-wired assemblies, these connectors feature a precision eight-indent crimp joint for outstanding reliability. Avail able in a wide range of sizes and configurations including both .075" and .050" contact spacings, Glenair's Micro-D TwistPin products are adaptable to a variety of unique packaging needs. These connectors are part of Glenair's complete Micro solution, including Sav-Con® connector savers, aluminium and composite backshells, mounting hardware and custom cable assemblies.
![]() The Glenair Micro-D
TwistPin Contact System |


