ArmorLite™ Lightweight Microfilament Stainless Steel EMI/RFI Braid

ArmorLite™ Micro-Filament Stainless Steel Braid

Aircraft All-Up Weight (AUW) has met its match

ArmorLite™ is an expandable, flexible, high-strength, conductive stainless steel microfilament material designed for use as EMI/RFI shielding in high-performance interconnect cabling. The principal benefit of ArmorLite™ is its extreme light weight compared to conventional Tin/Copper shielding. By way of comparison, 100 feet of 5/8 inch ArmorLite™ is more than four pounds lighter than standard QQB A-A-59569 shielding. Plus ArmorLite™ offers superior temperature tolerance compared to lightweight non-metallic braiding such as AmberStrand®.

Presentations

Data Sheets and How-to-Order

MasterWrap™ / Series 103

ArmorLite™ Braided Shielding Test Reports

Test Reports
Test Description Date
ARM-100 Salt Spray Test March 10, 2011
ARM-101 Vertical Flammability February 11, 2010
ARM-105 Tensile/Pull Strength October 3, 2011
ARM-106 Fluid Immersion Test January 19, 2011
ARM-109 Specific Gravity Test December 28, 2011
ARM-110 Lightning Current Test December 2, 2011
ARM-110/1 Braid Resistivity Test, Pre and Post December 28, 2011
ARM-112 Flex Test January 24, 2011
ARM-115 Mass Loss and Collected Volatile Condensable Materials July 10, 2010
ATP194 ArmorLite™ Transfer Impedance and Shielding Effectiveness Test report January 25, 2012
121-152 121-152-xxx Shielded Conduit Assembly
Bombardier B08171002-xxx (Ref) Lightning Transfer Function Test
121-186 121-186-xxx Shielded Conduit Assembly
Bombardier B08171002-xxx (Ref) Lightning Transfer Function Test

ArmorLite™ 103-051 Compared to Tinned Copper 100-001
Dash Number Braid Diameter ArmorLite™ Tinned Copper 100-001 % Weight Savings per Foot
001 .031 .5 .9 45%
002 .062 1.15 1.9 40%
004 .125 1.5 4.8 69%
008 .250 2.2 16.1 86%
012 .375 2.9 18.5 84%
016 .500 4.4 22.3 80%
020 .625 4.8 27.7 82%
024 .750 5.8 34.3 83%
032 1.000 11.5 35.0 67%

Related Catalog

Product Selection Guide
MasterWrap™

MasterWrap™

Lightweight, Side-Entry EMI/RFI Cable Wrap with ArmorLite™ Technology
Series 103
ArmorLite™ Aircraft Utilization Analysis

ArmorLite™ Aircraft Utilization Analysis

Using ArmorLite™ in place of Standard Nickel-Copper Braid Saves 54.6 Pounds
319-064

319-064

Composite Swing-Arm Backshell with ArmorLite™ Shield Sock and Self-Locking Rotatable Coupling
319-120

319-120

Composite EMI/RFI Backshell with ArmorLite™ Shield Sock and Self-Locking Rotatable Coupling
319-134

319-134

Composite EMI/RFI Ultra Low-Profile ArmorLite™ Shield Sock with Shrink Boot Porch and Self Locking Rotatable Coupling
319-136

319-136

Composite EMI/RFI ArmorLite™ Shield Sock with Shrink Boot Porch and Self-Locking Rotatable Coupling
319-137

319-137

Composite ArmorLite™ Shield Sock Strain Relief with Self-Locking Rotatable Coupling
319-138

319-138

"Wide Mouth" Composite Swing-Arm Strain Relief with ArmorLite™ Shield Sock and Self-Locking Rotatable Coupling
687-749

687-749

Composite AS85049/93 Banding Split-Ring for use with ArmorLite™ Braid
ArmorLite™ EMI/RFI Shielding Termination Instructions

ArmorLite™ EMI/RFI Shielding Termination Instructions

For Glenair Series Connectors with Standard or Micro Banding Porches
ArmorLite™ Suggested Soldering Procedure for Pull-On Braid Over Multiple Breakout Legs

ArmorLite™ Suggested Soldering Procedure

for Pull-On Braid Over Multiple Breakout Legs
600-164 Large Broad Blade Utility Shear

600-164 Large Broad Blade Utility Shear

For Cutting ArmorLite™ and Braided Metal Shielding. Also Cuts Rubber, Cable Jacketing, Cable, Plastics and Rope