Moistureproof Data Cable Hummer Adapters

Shipboard Connector and Conduit Solutions

Moistureproof Data Cable Hummer Adapters

The Glenair Data Cable Hummer Adapter provides environmental protection, EMI shield grounding and strain relief for shielded data cables penetrating control and junction boxes in exposed environments. The hummer is typically used on weather decks, up masts, in fire control systems or in other applications where data cables must be routed through, or terminated in, control boxes located in harsh environments. The Glenair Hummer prevents rain, salt spray, corrosive fluids and electromagnetic interference from damaging critical wiring and control box terminations. The Glenair Hummer uses a unique candelabra thread endfitting which may be used to terminate both cable shielding or convoluted tubing. Each Hummer is supplied with an adhesive shrink boot for combined environmental protection and cable strain relief.

Glenair Hummer Adapters are supplied in brass, aluminum, stainless steel and composite thermoplastic with optional plating choices. Composite versions of the Glenair Hummer are ideally suited for use with the Glenair CostSaver Composite Marine Junction Box, to create an extremely light weight and corrosion resistant cable junction solution.

Product Selection Guide
Moistureproof Data Cable Hummer Adapters RFI/EMI, Shield Termination, Shrink Boot, Composite Material - 637S062

Moistureproof Data Cable Hummer Adapters RFI/EMI, Shield Termination, Shrink Boot, Composite Material – 637S062

Moistureproof Data Cable Hummer Adapters RFI/EMI, Shield Termination, Shrink Boot, Metal - 637S081

Moistureproof Data Cable Hummer Adapters RFI/EMI, Shield Termination, Shrink Boot, Metal – 637S081

Moistureproof Data Cable Hummer Adapters RFI/EMI, Shield Termination, Shrink Boot, Composite Material, For Series 74 Conduit - 710S607

Moistureproof Data Cable Hummer Adapters RFI/EMI, Shield Termination, Shrink Boot, Composite Material, For Series 74 Conduit – 710S607

Moistureproof Data Cable Hummer Adapters RFI/EMI, Shield Termination, Shrink Boot, Metal, For Series 74 Conduit - 710S645

Moistureproof Data Cable Hummer Adapters RFI/EMI, Shield Termination, Shrink Boot, Metal, For Series 74 Conduit – 710S645

Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved