Feed-Through Fittings

Glenair manufactures a full spectrum line of feed-through fittings for routing wire and cable into and out of swithgear and other types of shipboard junction boxes. These fittings are also ideal for thru-panel and bulkhead applications.

From environmental sealers and EMI/RFI shield terminators to strain reliefs and shrink boot adapters—Glenair has the right feed-through for every application requirement. Our composite thermoplastic designs offer signifiant weight savings and unlimited corrosion protection.

Best of all, many of our most popular part numbers are in stock, in quantity and ready for immediate delivery.

Standard Materials and Notes
Standard Materials and Finishes Table


Product Selection Guide
630-005 Square-Flange Feed-Through Fittings "G"-Spring RFI/EMI Environmental
630-006 Square-Flange Feed-Through Fittings RFI/EMI Environmental
630-007 Jam Nut Feed-Through Fittings RFI/EMI Environmental
630-008 Square-Flange Feed-Through Fittings RFI/EMI Environmental
630-022 Feed-Through Fittings Banding Adapter RFI/EMI Environmental with External Banding Porch
637-031 Composite RFI/EMI Environmental Feed-Through Jam-Nut Mount Accessory Adapter
637-062 Composite Shrink-Boot Feed-Through Adapter Jam-Nut Mount Environmental
637-120 Composite Feed-Through Fitting Universal Conduit/Accessory Adapter

    *Composite Thermoplastic Parts: Unless otherwise specified, feed-through fittings will be finished per Table II. Consult factory for additional options for plating of composite components. Composite feed-throughs should be considered for applications where weight savings and extended corrosion protection is desired. Compared to aluminum alloy, composite materials provide equal or improved RFI/EMI protection; however, composite materials have lower thermal conductivity and reduced highcurrent grounding characteristics. Composite feed-throughs are designed to meet RTCA/DO-160C environmental conditions and physical strength requirements. Please consult the factory for assistance in selecting the best materials and platings for your application.

Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.