MIL-DTL-28840 Shipboard Electrical Connectors

Shipboard Connector and Conduit Solutions

Shipboard Electrical Connectors

MIL-DTL-28840 connectors were developed for the Navy for use in shipboard applications. They are a high density, environmental, circular connector series utilizing a high shock, threaded coupling system with front release crimped contacts.

Product Selection Guide
MIL-DTL-28840/1

MIL-DTL-28840 / 1

Straight Strain Relief
MIL-DTL-28840/2

MIL-DTL-28840 / 2

90° Strain Relief
MIL-DTL-28840/3

MIL-DTL-28840 / 3

45° Strain Relief
MIL-DTL-28840/4

MIL-DTL-28840 / 4

Metal Core Conduit
MIL-DTL-28840/5

MIL-DTL-28840 / 5

Backshell for Metal Core Conduits
MIL-DTL-28840/6

MIL-DTL-28840 / 6

EMI/RFI Environmental Backshell
MIL-DTL-28840/7

MIL-DTL-28840 / 7

Dummy Stowage Receptacle
MIL-DTL-28840/8

MIL-DTL-28840 / 8

90° EMI/RFI Environmental Backshell
MIL-DTL-28840/9

MIL-DTL-28840 / 9

45° EMI/RFI Environmental Backshell
MIL-DTL-28840/10

MIL-DTL-28840 / 10

Wall Mount Receptacle Connector
MIL-DTL-28840/11

MIL-DTL-28840 / 11

In-Line Receptacle Connector
MIL-DTL-28840/12

MIL-DTL-28840 / 12

Box Mount Receptacle Connector
MIL-DTL-28840/13

MIL-DTL-28840 / 13

Protective Receptacle Cover
MIL-DTL-28840/14

MIL-DTL-28840 / 14

Jam Nut Mount Receptacle Connector
MIL-DTL-28840/15

MIL-DTL-28840 / 15

Protective Plug Cover
MIL-DTL-28840/16

MIL-DTL-28840 / 16

Plug Connector
MIL-DTL-28840/17

MIL-DTL-28840 / 17

Plug Connector with Straight Strain Relief
MIL-DTL-28840/18

MIL-DTL-28840 / 18

Plug Connector with 90° Strain Relief
MIL-DTL-28840/19

MIL-DTL-28840 / 19

Plug Connector with 45° Strain Relief
MIL-DTL-28840/20

MIL-DTL-28840 / 20

Receptacle Connector with Straight EMI/RFI Backshell
MIL-DTL-28840/21

MIL-DTL-28840 / 21

In-Line Receptacle Connector with Straight EMI/RFI Backshell
MIL-DTL-28840/22

MIL-DTL-28840 / 22

Metal Conduit Bushing
MIL-DTL-28840/23

MIL-DTL-28840 / 23

"E Nut"
MIL-DTL-28840/24

MIL-DTL-28840 / 24

Mounting Gasket
MIL-DTL-28840/25

MIL-DTL-28840 / 25

90° EMI Conduit Adapter
MIL-DTL-28840 / 26

MIL-DTL-28840 / 26

Plug Connector with Straight EMI/RFI Backshell
MIL-DTL-28840/27

MIL-DTL-28840 / 27

45° EMI Conduit Adapter
MIL-DTL-28840/28

MIL-DTL-28840 / 28

90° Adapter Assembly Plug
MIL-DTL-28840/29

MIL-DTL-28840 / 29

Plug Connector with 45° EMI/RFI Backshell
MIL-DTL-28840/30

MIL-DTL-28840 / 30

Metal Conduit Coupler Styles A and B
Styles A and B
907-003

907-003

Commercial Equivalent Box Mount Receptacle with PC Tail Contacts
907-037

907-037

Commercial Equivalent Box Mount Receptacle with PC Tail Contacts
240-288A

240-288A

Sav-Con® Filtered Connector Saver
240-288W

240-288W

Filtered Wall Mount Receptacle
240-288J

240-288J

Filtered Jam Nut Mount Receptacle
947-128

947-128

Bulkhead Feedthrough Receptacle
947-229

947-229

Bulkhead Feedthrough Receptacle
930-006

930-006

Wall Mount Receptacle Mounting Gasket
941-002

941-002

Sav-Con® Environmental Connector Saver
TG70

TG70

Strap Wrench Assembly Tool
TG82

TG82

Strap Wrench Assembly Tool
TG69

TG69

Soft Jaw Pliers
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved