Glenair Home Inventory Search Part Number Builder Request For Quote Online Catalogs Home

MIL-PRF-24758A(SH) Qualified Flexible Waterproof Shielded Shipboard Conduit System

MIL-PRF-24758A (SH) EMI/EMP Conduit Systems

Most topside shipboard conduit users have simple expectations, such as conduit fittings that don't leak or corrode and will last for the full lifetime of a ship. They also want jacket materials that can withstand high heat, extreme UV radiation, demanding weather conditions and caustic chemicals and fluids.

Glenair's U.S. Navy qualified MILPRF-24758A conduit system delivers on these expectations‐and a whole lot more. Our shielded brass conduit meets all EMI shielding and surface transfer impedance requirements. Our jacket material, which we've named "BlueJacket" in honor of the dedicated Navy personnel who work with these products in arduous conditions on a daily basis, is a special formula that exceeds all the specifications of MIL-PRF-24758A. These demanding requirements include UV weathering, temperature tolerance, low smoke and toxicity index, flame resistance, and halogen free (IEC754-1) ratings.

And that's not all. Our unique fitting design provides the easiest assembly and the most reliable performance ever in topside conduit systems — no more loosening, no more leaks, no more corrosion, and no more costly replacement of relatively new components that failed to withstand the harsh environmental challenges of shipboard use.

So whether your requirements call for factory terminated M24758A assemblies with lightweight soldered fittings, or field terminated bulk conduit, adapters and fittings, Glenair BlueJacket is "Haze Gray and Underway" and more than ready to exceed all your expectations.

Return to guide
MIL-PRF-24758-1

MIL-PRF-24758-*

EMI/EMP Shielding Conduit with Glenair BlueJacket
MIL-PRF-24758-2

MIL-PRF-24758-2

Straight Conduit Fitting
MIL-PRF-24758-3

MIL-PRF-24758-3

45° Conduit Fitting
MIL-PRF-24758-4

MIL-PRF-24758-4

90° Conduit Fitting
MIL-PRF-24758-5

MIL-PRF-24758-5

Straight Conduit to Panel Fitting
MIL-PRF-24758-9

MIL-PRF-24758-9

Adapter for MS3100 Series MIL-DTL-5015 Connectors
MIL-PRF-24758-10

MIL-PRF-24758-10

Adapter for Triaxial Connectors
MIL-PRF-24758-11

MIL-PRF-24758-11

Adapter for Coaxial Connectors
MIL-PRF-24758-12

MIL-PRF-24758-12

Adapter for MIL-C-26482 Solder Type Series I Connectors
MIL-PRF-24758-13

MIL-PRF-24758-13

Adapter for MS-3155 Type Connectors
MIL-PRF-24758-14

MIL-PRF-24758-14

Adapter for MIL-DTL-28840 Connectors
MIL-PRF-24758-15

MIL-PRF-24758-15

Adapter for MIL-S-24235 Stuffing Tubes
MIL-PRF-24758-16

MIL-PRF-24758-16

Adapter for Miscellaneous Fittings
MIL-PRF-24758-17

MIL-PRF-24758-17

Adapter for Tapered Pipe Thread
MIL-PRF-24758-18

MIL-PRF-24758-18

Adapter for Straight Pipe Thread
MIL-PRF-24758-19

MIL-PRF-24758-19

Adapter for Panel Termination
MIL-PRF-24758-20

MIL-PRF-24758-20

Adapter for MIL-DTL-38999 Connectors
MIL-PRF-24758-21

MIL-PRF-24758-21

Adapter for MIL-DTL-22992 Connectors
MIL-PRF-24758-22

MIL-PRF-24758-22

For Glenair 22 Series Adapters
MIL-PRF-24758-23

MIL-PRF-24758-23

Union Fitting
MIL-PRF-24758-24

MIL-PRF-24758-24

Individual Termination Adapter
MIL-PRF-24758-25

MIL-PRF-24758-25

Adapter for Panel Termination
MIL-PRF-24758-26

MIL-PRF-24758-26

Adapter for Panel Termination
MIL-PRF-24758-27

MIL-PRF-24758-27

90° Adapter for Tapered Pipe Thread
MIL-PRF-24758-28

MIL-PRF-24758-28

Straight Conduit Fitting to PEEK Conduit
MIL-PRF-24758-29

MIL-PRF-24758-29

Adapter for Miscellaneous Termination
MIL-PRF-24758-30

MIL-PRF-24758-30

90° Elbow for MIL-S-24235 Stuffing Tubes
MIL-PRF-24758-31

MIL-PRF-24758-31

Adapter for PG Thread
MIL-PRF-24758-32

MIL-PRF-24758-32

90° Transition
MIL-PRF-24758-33

MIL-PRF-24758-33

90° Elbow for Panel Termination
MIL-PRF-24758-34

MIL-PRF-24758-34

45° Transition
MIL-PRF-24758-35

MIL-PRF-24758-35

90° Elbow for Connectors Listed in Table I
MIL-PRF-24758-36

MIL-PRF-24758-36

45° Elbow for Connectors Listed in Table I
MIL-PRF-24758-37

MIL-PRF-24758-37

Adapter for VG94234 Reverse Bayonet Connector
759-840

759-840

Conduit Assembly
759-861

759-861

Connector to Connector Factory Terminated Conduit Assembly
759-862

759-862

Connector to Adapter Factory Terminated Conduit Assembly
Send Me a Product Catalog/CD
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here: Get Adobe
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 Tel: 818-247-6000 Fax: 818-500-9912 sales@glenair.com
Copyright © 2001-2010 Glenair, Inc. All Rights Reserved