MIL-C-24758 Waterproof Flexible EMI/EMP Conduit Systems and Fittings

Shipboard Connector and Conduit Solutions

Conduit Systems

Glenair offers a wire protection solution for every shipboard requirement. Our comprehensive MIL-C-24758 conduit product line provides complete compatibility with virtually every type of electrical connector and interconnect system and can be supplied completely wired and terminated — ready for use — or as component elements. A complete range of fittings, transitions, adapters, shielding, overbraiding, and jacketing can satisfy the most complex and demanding applications — from test equipment, robotics, and missile launch systems to shipboard warning systems and naval avionics.

Glenair uniquely offers three types of conduit conforming to MIL-C-24758 (SH): For superior shielding performance and crush resistance, Glenair's standard M24758/1 conduit offers a brass inner core with a bronze overbraid, sealed from the weather by a neoprene outer jacket. The brass conduit may also be ordered with a compressed inner core for increased flexibility.

For applications where crush resistance is not required, Glenair offers a fluorocarbon (FEP) inner core with two tin over copper braids and a neoprene outer jacket.

The complete range of conduit, tubing and fittings have been tested and approved to all applicable Mil-Spec standards and provide optimal EMI, EMP, and RFI shielding across all frequencies including H and E fields, TEMPEST and lightning strike. Glenair's MIL-C-24758 conduit systems also provide:

  • Crush Resistance
  • Environmental/NBC Protection
  • Abrasion Resistance
  • Flexibility
  • Weight Reduction
  • Temperature Protection
  • Field or Factory Assembly
  • Factory Repairability

Glenair continues to design and manufacture many additional MIL-C-24758 style products to meet specific customer and industry needs. Glenair is also a qualified supplier of NAVSEA RP2000 and GR2000 series fitting. A list of available NAVSEA designs is provided on page 77.

Product Selection Guide
M24758/1 EMI/EMP Shielding Conduit

M24758/1 EMI/EMP Shielding Conduit

M24758/2 Straight Conduit Fitting

M24758/2 Straight Conduit Fitting

M24758/3 45 degree Conduit Fitting

M24758/3 45° Conduit Fitting

M24758/4 90 degree Conduit Fitting

M24758/4 90° Conduit Fitting

M24758/5 Conduit-to-Panel Fitting

M24758/5 Conduit-to-Panel Fitting

M24758/6 Conduit-to-Threaded Pipe Fittings

M24758/6 Conduit-to-Threaded Pipe Fittings

M24758/7 Conduit-to-Stuffing Tube Fitting

M24758/7 Conduit-to-Stuffing Tube Fitting

M24758/8 Conduit-to-Conduit Fitting

M24758/8 Conduit-to-Conduit Fitting

M24758/9 Adapter for MIL-DTL-5015 Series 3100 Connectors

M24758/9 Adapter for MIL-DTL-5015 Series 3100 Connectors

M24758/10 Adapter for Triaxial Connectors

M24758/10 Adapter for Triaxial Connectors

M24758/11 Adapter for Coaxial Connectors

M24758/11 Adapter for Coaxial Connectors

M24758/12 Adapter for MIL-C-26482 Series I Connectors

M24758/12 Adapter for MIL-C-26482 Series I Connectors

M24758/13 Adapter for Connectors with MS3155 Accessory Interface

M24758/13 Adapter for Connectors with MS3155 Accessory Interface

M24758/14 Adapter for MIL-DTL-28840 (EC) Backshells

M24758/14 Adapter for MIL-DTL-28840 (EC) Backshells

M24758/15 Adapter for MIL-C-24235 Stuffing Tubes

M24758/15 Adapter for MIL-C-24235 Stuffing Tubes

M24758/16 Adapter for Miscellaneous Fittings

M24758/16 Adapter for Miscellaneous Fittings

M24758/17 Adapter for Tapered Pipe Thread

M24758/17 Adapter for Tapered Pipe Thread

M24758/18 Adapter for Straight Pipe Thread

M24758/18 Adapter for Straight Pipe Thread

M24758/19 Adapter for Panel Termination

M24758/19 Adapter for Panel Termination

GR2000 AND RP2000 Series Fittings

GR2000 AND RP2000 Series Fittings

Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved