|
Our line of Cable Shield Grounding Assemblies are available in male, female and split versions and provide completely reliable 360° grounding of shielded cables to above deck stuffing tubes and swage tubes. Glenair's CSGA are designed to insure both reliable EMI/EMP shielding as well as strict environmental protection. Glenair's CSGA meet MIL-STD 1310 grounding requirements and NAVSEA 803-5001-27 sealing requirements. Glenair CSGA are available in 18 sizes to accomodate stuffing tube sizes A through V. Supplied in kit form, each CSGA includes the complete grounding assembly as well as an adhesive-coated heat shrinkable sleeve and Permatex 133A antisieze compound.
Overview Assembly Instructions |
|
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here. |