Shipboard Connector and Conduit Solutions / Section A
Most topside shipboard conduit users have simple expectations, such as conduit fittings that don't leak or corrode and will last for the full lifetime of a ship. They also want jacket materials that can withstand high heat, extreme UV radiation, demanding weather conditions and caustic chemicals and fluids.
Glenair's U.S. Navy qualified MIL-PRF-24758A conduit system delivers on these expectations—and a whole lot more. Our shielded brass conduit meets all EMI shielding and surface transfer impedance requirements. Our jacket material, which we've named "BlueJacket" in honor of the dedicated Navy personnel who work with these products in arduous conditions on a daily basis, is a special formula that exceeds all the specifications of MIL-PRF-24758A. These demanding requirements include UV weathering, temperature tolerance, low smoke and toxicity index, flame resistance, and halogen free (IEC754-1) ratings.
And that's not all. Our unique fitting design provides the easiest assembly and the most reliable performance ever in topside conduit systems—no more loosening, no more leaks, no more corrosion, and no more costly replacement of relatively new components that failed to withstand the harsh environmental challenges of shipboard use.
So whether your requirements call for factory terminated M24758A assemblies with lightweight soldered fittings, or field terminated bulk conduit, adapters and fittings, Glenair BlueJacket is "Haze Gray and Underway" and more than ready to exceed all your expectations.
Qualifcation Approval Letter
Superceded
Glenair BlueJacket Product Line Overview
Conduit Component Selection Guide
Material Specifcation
Termination Instructions
Video
Cross Reference
Connector Accessories
Related Catalog
Product Selection Guide
![]() |
MIL-PRF-24758-*EMI/EMP Shielding Conduit with Glenair BlueJacket |
![]() |
MIL-PRF-24758-2Straight Conduit Fitting |
![]() |
MIL-PRF-24758-345° Conduit Fitting |
![]() |
MIL-PRF-24758-490° Conduit Fitting |
![]() |
MIL-PRF-24758-5Straight Conduit to Panel Fitting |
![]() |
MIL-PRF-24758-9Adapter for MS3100 Series MIL-DTL-5015 Connectors |
![]() |
MIL-PRF-24758-10Adapter for Triaxial Connectors |
![]() |
MIL-PRF-24758-11Adapter for Coaxial Connectors |
![]() |
MIL-PRF-24758-12Adapter for MIL-C-26482Solder Type Series I Connectors |
![]() |
MIL-PRF-24758-13Adapter for MS-3155 Type Connectors |
![]() |
MIL-PRF-24758-14Adapter for MIL-DTL-28840 Connectors |
![]() |
MIL-PRF-24758-15Adapter for MIL-S-24235 Stuffing Tubes |
![]() |
MIL-PRF-24758-16Adapter for Miscellaneous Fittings |
![]() |
MIL-PRF-24758-17Adapter for Tapered Pipe Thread |
![]() |
MIL-PRF-24758-18Adapter for Straight Pipe Thread |
![]() |
MIL-PRF-24758-19Adapter for Panel Termination |
![]() |
MIL-PRF-24758-20Adapter for MIL-DTL-38999 Connectors |
![]() |
MIL-PRF-24758-21Adapter for MIL-DTL-22992 Connectors |
![]() |
MIL-PRF-24758-22For Glenair 22 Series Adapters |
![]() |
MIL-PRF-24758-23Union Fitting |
![]() |
MIL-PRF-24758-24Individual Termination Adapter |
![]() |
MIL-PRF-24758-25Adapter for Panel Termination |
![]() |
MIL-PRF-24758-26Adapter for Panel Termination |
![]() |
MIL-PRF-24758-2790° Adapter for Tapered Pipe Thread |
![]() |
MIL-PRF-24758-28Straight Conduit Fitting to PEEK Conduit |
![]() |
MIL-PRF-24758-29Adapter for Miscellaneous Termination |
![]() |
MIL-PRF-24758-3090° Elbow for MIL-S-24235 Stuffing Tubes |
![]() |
MIL-PRF-24758-31Adapter for PG Thread |
![]() |
MIL-PRF-24758-3290° Transition |
![]() |
MIL-PRF-24758-3390° Elbow for Panel Termination |
![]() |
MIL-PRF-24758-3445° Transition |
![]() |
MIL-PRF-24758-3590° Elbow for Connectors Listed in Table I |
![]() |
MIL-PRF-24758-3645° Elbow for Connectors Listed in Table I |
![]() |
MIL-PRF-24758-37Adapter for VG94234 Reverse Bayonet Connector |
![]() |
MIL-PRF-24758-48Mighty Mouse Connector AdapterUser Installable for Glenair MIL-PRF-25758 Conduit |
759-840Conduit Assembly |
|
759-861Connector to ConnectorFactory Terminated Conduit Assembly |
|
759-862Connector to AdapterFactory Terminated Conduit Assembly |