Section B - Series 77
Straight boots with lip for attachment to standard circular connector adapters. After shrinking, the boot lip locks into adapter groove. Eyelet hole allows attachment of dust caps or protective covers. Choose Type 1 high performance elastomer for extreme temperatures, color options and excellent resistance to fuels and oils, Type 2 non-halogenated flame-retardant polyolefin for use where limited fire hazard is required, or choose Type 3 general purpose polyolefin for use where occasional exposure to heat and chemicals may occur. Choose boot size based on adapter diameter and cable diameter.
Product Selection GuideLipped Straight Adapter Shrink Boots, Standard
![]() |
770-001S1 and 770-003S1Type 1 High-Performance ElastomerStraight Lipped Adapter Shrink Boots, Standard |
![]() |
770-001S2 and 770-003S2Type 2 Zero HalogenStraight Lipped Adapter Shrink Boots, Standard |
![]() |
770-001S3 and 770-003S3Type 3 Flexible PolyolefinStraight Lipped Adapter Shrink Boots, Standard |
Lipped Straight Shrink Boots, Short
![]() |
770-002S1 and 770-004S1Type 1 High-Performance ElastomerStraight Lipped Adapter Shrink Boots, Short |
![]() |
770-002S2 and 770-004S2Type 2 Zero HalogenStraight Lipped Adapter Shrink Boots, Short |
![]() |
770-002S3 and 770-004S3Type 3 Flexible PolyolefinStraight Lipped Adapter Shrink Boots, Short |
Lipped Straight Shrink Boots, Long Tail
![]() |
770-006S1Type 1 High-Performance ElastomerStraight Lipped Adapter Shrink Boots, Long Tail |
![]() |
770-006S2Type 2 Zero HalogenStraight Lipped Adapter Shrink Boots, Long Tail |
![]() |
770-006S3Type 3 Flexible PolyolefinStraight Lipped Adapter Shrink Boots, Long Tail |
770-008S2AEGIS Qualified Type 2 Zero HalogenStraight Lipped Adapter Shrink Boots, Long Tail |
Lipped Straight Shrink Boots, High Ratio
![]() |
770-007S1Type 1 High-Performance ElastomerStraight Lipped Adapter Shrink Boots, High Ratio |
![]() |
770-007S2Type 2 Zero HalogenStraight Lipped Adapter Shrink Boots, High Ratio |
![]() |
770-007S3Type 3 Flexible PolyloefinStraight Lipped Adapter Shrink Boots, Long Tail |