Micro-D MIL-PRF-83513

The World's Largest Selection of Micro-D Backshells, Many Ready for Same-Day Shipment

Designed for both Mil-Dtl-83513 and Glenair COTS Microminature Connector applications

Our comprehensive Micro-D backshell and accessory offerings include mounting hardware, EMI banding shells, switching shells, potting shells, protective covers and connector savers. Glenair Series 500 Backshells provide total enclosure of mated plug and receptacle connectors for optimum electromagnetic interference (EMI Shielding). EMI bands and installation tools are sold separately. Metal and composite backshells are available with a variety of cable/harness shield termination options for both overall shields and/or individual shielded complexes. Glenair Series 500 Micro-D backshell designs offer proven performance in many severe electromagnetic environments.

Product Features:
  • Single, Dual and Elliptical Cable Entries in Top, Side and 45° Configurations
  • Split Backshell Designs Provide Easy Assembly and Convenient Service and Maintenance Access
  • Wide Selection of Captivated Jackscrews Available
  • Metal and Composite Versions
  • Strain Relief and Shorting Cap Backshells Available


Product Selection Guide
500-015
Micro-D Backshell Clip
500-052
Micro-D Jackpost Kit for Micro-D Rear Mount Connectors
500-063
Micro-D Jackpost Kit for Printed Circuit Boards
500-074
Micro-D Jackpost Kit for Printed Circuit Board Rear Mount Connectors
559-005
EMI/RFI Gasket For Micro-D Backshells
177-007
Shorting Plug for Micro-D Connectors
500-010
Standard Micro-D EMI/RFI Backshell
500-012
Qwik-Ty® Micro-D Backshell
500-011
EMI/RFI Micro-D Backshell with Shield Sock
507-145
EMI/RFI Split Micro-D Banding Backshell
507-146
EMI/RFI Solid Micro-D Backshell with Strain-Relief for Jacketed Cables
507-088
EMI/RFI Composite Micro-D Banding Backshell
500-047
EMI/RFI Elliptical Entry Micro-D Banding Backshell
507-164
EMI/RFI Split Banding Micro-D Backshell Elliptical Entry
507-142
EMI/RFI Dual Entry Micro-D Banding Backshell
500-017
Micro-D Metal Protective Cover
500-016
Shorting Micro-D Backshell
507-035
Micro-D Potting Shell
507-198
Micro-D Backshell Assembly with Strain-Relief for Un-Jacketed Wire Bundles
507-171
EMI/RFI Micro-D 45° Banding Backshell Assembly with Eliptical Banding Porch
507S177
EMI/RFI Micro-D Banding Backshell with Eliptical Banding Porch and Optional Qwik-Ty®
507-178
EMI/RFI Micro-D Split Banding Backshell with Eliptical Banding Porch
507-190
EMI-RFII Crimp-Ring Micro-D Backshell Assembly
507-195
EMI/RFI Micro-D Split Backshell Assembly with Clamp and Gland Nut Style Strain-Relief
500-056
EMI/RFI Backpanel Mount Micro-D Backshell with Qwik-Ty® Strain-Relief
780-555
"Marshall Bean" Protective Rubber Cover Universal Micro-D for MIL-C-83513 Connectors
Micro-D Accessories: Dust Caps and Interfacial Seals
559-005
Micro-D Accessories: EMI Gaskets