D-Subminiature MIL-C-24308

Glenair Series 55 backshells offer many innovative features and functions for MIL-C-24308 (D-Subminiature) connector applications:
Glenair Series 55 Backshells provide total enclosure of mated plug and receptacle connectors for optimum electromagnetic interference (EMI Shielding) and meet MIL-STD-461 or TEMPEST requirements. A variety of cable/harness shield termination options are offered for overall shields and/or individual shielded complexes. All Series 55 EMI backshells meet or exceed the shielding requirements of FCC Part 15 Subpart J on RS 232, RS 449 and similar installations.

Glenair EMI backshell designs offer proven performance in many severe electromagnetic environments. Optional conductive EMI gaskets are available for installation under the receptacle connector flange to further assure EMI shielding effectiveness.

Series 55 Design Features:
  • Three Optional Cable Entry Locations
  • Mechanical and Electrical integrity Maintained by Backshell Entrapment of Connectors
  • Split Backshell Designs Provide Easy Assembly and Convenient Service and Maintenance Access
  • Wide Selection of Captivated Jackscrews Available
  • All Series 55 D-Subminiature Backshells Meet or Exceed FCC Part 15 Subpart Jon RS 232, RS 449 and Other Shielding Requirments
  • Strain Relief and Shorting Cap Backshells Available
M24308 Hermetic Data Sheet
Cable Mounted Plug - Front Mounted Receptacles
Cable Mounted Plug - Rear Mounted Receptacles
Standard Dimensions
Standard Jackscrew Options

Product Selection Guide
500-008
Metal Protective Cover
500-024
Dummy Stowage Receptacle
500-068
Dummy Stowage Receptacle
527-019
EMI/RFI D-Subminiature Split Backshell for Individual and Overall Shielding with Strain Relief
550-001
EMI/RFI D-Subminiature Split Backshell for Individual or Overall Shielding with Strain Relief
550-002
Environment Resisting EMI/RFI D-Subminiature Strain-Relief Split Backshell for Overall Shielding
550-003
EMI/RFI D-Subminiature Strain-Relief Split Backshell for Individual and Overall Shielding
550-004
EMI/RFI D-Subminiature Split Backshells for Individual or Overall Shielding with Strain Reliefuctions
550-005
EMI/RFI D-Subminiature Split Backshell Lamp-Thread Type Shield Termination With Shrink Boot Groove
550-006
EMI/RFI D-Subminiature Split Backshell Crimp Ring Shield Termination
550-005
EMI/RFI D-Subminiature Split Backshell with Pre-Terminated Overall Shield Sock
550-008
EMI/RFI D-Subminiature Split Backshell G-Spring Shield Termination with Strain-Relief
550-009
CEMI/RFI D-Subminiature Rear Panel Mounted Split Backshell Strain Relief - for Overall Shielding
550-010
D-Subminiature G-Spring Split Backshell
550-018
D-Subminiature Potting Split Backshell
550-024
D-Subminiature Split Banding Backshell
550-200
D-Subminiature Shorting Cap Split Backshells
550-031
D-Subminiature Shorting Cap Split Backshells
550-033
D-Subminiature Dual Banding Split Backshell
550-039
D-Subminiature Banding Split Backshell
550-041
D-Subminiature TAG Ring® Split Backshell with Shrink Boot Groove
550-048
D-Subminiature Split Tinel-LockTM Banding Backshell
550-100
Non-EMI D-Subminiature Split Backshell
550-101
D-Subminiature Retro-Fit Non-EMI Strain-Relief Split Backshell
550-102
D-Subminiature Qwik-Ty® Strain-Relief Split Backshell
557-110
EMI/RFI D-Subminiature Solid Backshell for Individual and Overall Shielding with Strain-Relief
557-018
EMI/RFI D-Subminiature Split Backshell Crimp Ring Shield Termination with Shrink Boot Groove
557-071
D-Subminiature Solid Banding Backshell with Qwik-Ty® and Slot Options
557-080
D-Subminiature Dual-Entry Solid Banding Backshell
557-083
D-Subminiature Shorting Cap Solid Backshell
557-091
EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-102
D-Subminiature 45° Entry Light-Weight Solid Banding Backshell
557-103
D-Subminiature 45° Entry Light-Weight Solid Banding Backshell
557-107
D-Subminiature Light-Weight Solid Banding Backshell
557-108
EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-109
EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-113
D-Subminiature Solid Banding Backshell With Qwik-Ty®
557-130
D-Subminiature TAG Ring® Solid Backshell
557-133
D-Subminiature G-Spring Solid Backshell
557-175
D-Subminiature G-Spring Solid Backshell
557-178
D-Subminiature Non-EMI Strain-Relief Solid Backshell
557-180
D-Subminiature Solid Tinel-LockTM Banding Backshell
557-184
EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-186
Composite D-Subminiature EMI/RFI Banding Split Backshell
557-196
D-Subminiature Solid Banding Backshell with Elliptical Entry
557-200
EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-246
EMI/RFI Banding Backshell Assembly for MIL-DTL-24308 Connectors with Optional Qwik-Ty®
557-237
D-Subminiature G-Spring Solid Backshell
557-262
EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-283
D-Subminiature Lightweight Solid EMI/RFI Banding Backshell
557-319
EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-316
EMI/RFI Banding Backshell Assembly, RFI/EMI with Optional Qwik-Ty® for MIL-C-24308 Connectors
557-331
EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-367
EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-386
EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-387
EMI/RFI Backshell Assembly for MIL-C-24308 Connectors
557-398
EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
557-408
EMI/RFI Banding Backshell Assembly for MIL-C-24308 Connectors
559-001
D-Subminiature Backshells Mounting Kit For Rear Mounted Receptacle Connectors
559-002
EMI/Environmental Gaskets for D-Subminiature Backshells
507-120
EMI/Environmental Gaskets for D-Subminiature Backshells
M85049/48-1
Rectangular Strain-Relief Backshells for Unjacketed Wire Bundles
M85049/48-2
Rectangular Strain-Relief Backshells for Unjacketed Wire Bundles
M85049/48-3
Low Profile Rectangular Backshells for Individual Wires
M85049/50
Low Profile 90° Rectangular Backshells for Wire Bundles
780-518
"Marshal Bean" Protective Rubber Cover Universal D-Subminiature for MIL-DTL-24308 Connectors