![]() |
MS3105Connects to: MIL-C-3105 |
![]() |
MS3115Connects to: MIL-C-26482 |
![]() |
MS27296 (superceded by: M83723/61-1)Connects to: MIL-C-26500 Threaded and MIL-C-83723 Series III, Threaded |
![]() |
MS27297 (superceded by: M83723/61-2)Connects to: MIL-C-26500 Bayonet and MIL-C-83723 Series III, Bayonet |
![]() |
M28840/7Connects to: MIL-DTL-28840 |
![]() |
M38999/9Connects to: MIL-C-38999 Series I |
![]() |
M38999/10Connects to: MIL-C-38999 Series II |
![]() |
D38999/22Connects to: MIL-C-38999 Series III |
![]() |
D38999/50Connects to: MIL-C-38999 Series IV |
![]() |
M81511/19Connects to: MIL-C-81511 Series 2 |
![]() |
M81511/30Connects to: MIL-C-81511 Series 1 |
![]() |
M83723/45 (superceded by: MS3115)Connects to: MIL-C-26482 |
![]() |
M83723/61Connects to: MIL-C-26500 Threaded and MIL-C-83723 Series III, Threaded |
![]() |
M83723/61-2Connects to: MIL-C-26500 Bayonet and MIL-C-83723 Series III, Bayonet |