Section 62 : Strain Reliefs

Product Selection Guide
MS3057A

MS3057A (superceded by: AS85049/41)

Straight Strain Relief, MS 'V' Thread - General Duty 'A' End Bell
MS3057B

MS3057B (superceded by: AS85049/1)

Straight Strain Relief, MS 'V' Thread - General Duty 'A' End Bell
MS3057C

MS3057C (superceded by: AS85049/2)

Straight Strain Relief, MS 'V' Thread - General Duty 'A' End Bell
MS3057D

MS3057D (superceded by: AS85049/42)

Straight Strain Relief, MS 'V' Thread - General Duty 'A' End Bell
MS3415

MS3415 (superceded by: AS85049/43)

45° Straight Strain Relief, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MILC-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
MS3417

MS3417 (superceded by: AS85049/52-1)

Straight Strain Relief, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
MS3418

MS3418 (superceded by: AS85049/51-1)

90° Strain Relief, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
MS27291

MS27291

Straight Strain Relief
MS27342-2

MS27342-2 (superceded by: AS85049/49-2)

Straight Strain Relief
MS27506

MS27506 (superceded by: AS85049/49-2)

Straight Strain Relief, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
MS27507

MS27507 (superceded by: AS85049/47)

90° Strain Relief, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
MS27558

MS27558

90° Strain Relief
MS27559

MS27559

90° Strain Relief
M28840/1

M28840/1

Straight Strain Relief, For MIL-DTL-28840
M28840/2

M28840/2

90° Strain Relief, For MIL-DTL-28840
M28840/3

M28840/3

45° Strain Relief, For MIL-DTL-28840
M81511/13

M81511/13

Straight Strain Relief, For MIL-C-81511
M83723/15A

M83723/15A (superceded by: AS85049/51-1)

90° Strain Relief, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
M83723/15S

M83723/15S (superceded by: AS85049/52-1)

Straight Strain Relief, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/1

AS85049/1

Strain Relief, MS 'V' Thread - General Duty 'A' End Bell
AS85049/2

AS85049/2

Strain Relief, MS 'V' Thread - General Duty 'A' End Bell
AS85049/38

AS85049/38

Straight Strain Relief, For MIL-C-38999 Series III & IV, EN3645
AS85049/38S

AS85049/38S

Straight Strain Relief, Self-Locking, For MIL-C-38999 Series III & IV, EN3645
AS85049/38SS

AS85049/38SS

Straight Strain Relief, Self-Locking (Steel), For MIL-C-38999 Series III & IV, EN3645
AS85049/39

AS85049/39

90° Strain Relief, For MIL-C-38999 Series III & IV, EN3645
AS85049/39S

AS85049/39S

90° Strain Relief, Self-Locking, For MIL-C-38999 Series III & IV, EN3645
AS85049/39SS

AS85049/39SS

90° Strain Relief, Self-Locking (Steel), For MIL-C-38999 Series III & IV, EN3645
AS85049/41

AS85049/41

Straight Strain Relief, MS 'V' Thread - General Duty 'A' End Bell
AS85049/42

AS85049/42

Straight Strain Relief, MS 'V' Thread - General Duty 'A' End Bell
AS85049/43

AS85049/43

45° Strain Relief, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/45

AS85049/45

Straight Strain Relief, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/46

AS85049/46

90° Strain Relief, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/47

AS85049/47

90° Strain Relief, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/47S

AS85049/47S

90° Strain Relief, Self Locking, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/47SS

AS85049/47SS

90° Strain Relief, Self Locking (Steel), For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/49-2

AS85049/49-2

Straight Strain Relief, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/49-2S

AS85049/49-2S

Straight Strain Relief, Self-Locking, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/49-2SS

AS85049/49-2SS

Straight Strain Relief, Self-Locking (Steel), For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/51-1

AS85049/51-1

90° Strain Relief, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/51S

AS85049/51S

90° Strain Relief, Self-Locking, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/52-1

AS85049/52-1

Straight Strain Relief, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/52S

AS85049/52S

Straight Strain Relief, Self-Locking, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/91

AS85049/91

Straight Strain Relief, Composite Material, For MIL-C-38999 Series III & IV, EN3645
AS85049/92

AS85049/92

90° Strain Relief, Composite Material, For MIL-C-38999 Series III & IV, EN3645
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved