Section 45 : Qwik-Ty® Strain Reliefs

Product Selection Guide
MS3152

MS3152 (superceded by: AS85049/53)

Straight Qwik-Ty® Strain Relief, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
MS3153

MS3153 (superceded by: AS85049/54)

45° Qwik-Ty® Strain Relief, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
MS3154

MS3154 (superceded by: AS85049/55)

90° Qwik-Ty® Strain Relief, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
MS27668

MS27668 (superceded by: AS85049/56)

Straight Qwik-Ty® Strain Relief, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
MS27669

MS27669 (superceded by: AS85049/57)

45° Qwik-Ty® Strain Relief, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
MS27670

MS27670 (superceded by: AS85049/63)

90° Qwik-Ty® Strain Relief, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
M83723/50A

M83723/50A

90° Qwik-Ty® Strain Relief
M83723/50B

M83723/50B

45° Qwik-Ty® Strain Relief
M83723/50R

M83723/50R

Straight Qwik-Ty® Strain Relief
AS85049/15G

AS85049/15G

45° Qwik-Ty® Strain Relief, Self Locking with Ground Lug, For MIL-C-38999 Series III & IV, EN3645, Self-Locking with Ground Lug
AS85049/15S

AS85049/15S

45° Qwik-Ty® Strain Relief, Self Locking, For MIL-C-38999 Series III & IV, EN3645, Self-Locking without Ground Lug
M85049/16G

M85049/16G

90° Qwik-Ty® Strain Relief, Self Locking with Ground Lug, For MIL-C-38999 Series III & IV, EN3645, Self-Locking with Ground Lug
AS85049/16S

AS85049/16S

90° Qwik-Ty® Strain Relief, Self Locking, For MIL-C-38999 Series III & IV, EN3645, Self-Locking without Ground Lug
AS85049/53

AS85049/53 (superceded by: AS85049/52)

Straight Qwik-Ty® Strain Relief, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/54

AS85049/54 (superceded by: AS85049/43)

45° Qwik-Ty® Strain Relief, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/55

AS85049/55 (superceded by: AS85049/51)

90° Qwik-Ty® Strain Relief, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602, Non-Self-Locking
AS85049/55G

AS85049/55G (superceded by: AS85049/51S)

90° Qwik-Ty® Strain Relief, Self Locking with Ground Lug, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602, Self-Locking with Ground Lug
AS85049/55S

AS85049/55S (superceded by: AS85049/51S)

90° Qwik-Ty® Strain Relief, Self Locking, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602, Self-Locking without Ground Lug
AS85049/56

AS85049/56

Str. Qwik-Ty® Strain Relief, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/57

AS85049/57

45° Qwik-Ty® Strain Relief, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309, Non-Self-Locking
AS85049/57G

AS85049/57G

45° Qwik-Ty® Strain Relief, Self Locking with Ground Lug, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309, Self-Locking with Ground Lug
AS85049/57S

AS85049/57S

45° Qwik-Ty® Strain Relief, Self Locking, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309, Self-Locking without Ground Lug
AS85049/63

AS85049/63

90° Qwik-Ty® Strain Relief, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309, Non-Self-Locking
AS85049/63G

AS85049/63G

90° Qwik-Ty® Strain Relief, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309, Self-Locking with Ground Lug
AS85049/63S

AS85049/63S

90° Qwik-Ty® Strain Relief, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309, Self-Locking without Ground Lug
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved