Section 44 : Crimp Ring and Banding Backshells

Product Selection Guide
MS3419

MS3419 (superceded by: AS85049/26-1)

Crimp Ring Adapter, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
M38999/3

M38999/3 (superceded by: AS85049/33-2)

Crimp Ring Adapter, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/20

AS85049/20

Crimp Ring Adapter, For MIL-C-38999 Series III & IV, EN3645
AS85049/26-1

AS85049/26-1

Crimp Ring Adapter, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/26-2

AS85049/26-2

Crimp Ring
AS85049/26-3

AS85049/26-3

Crimp Ring Adapter With Crimp Ring , For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/33-2

AS85049/33-2

Crimp Ring Adapter, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/82

AS85049/82

Str. Banding Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/83

AS85049/83

45° Banding Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/84

AS85049/84

90° Banding Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/85

AS85049/85

Str. Banding Backshell, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/86

AS85049/86

45° Banding Backshell, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/87

AS85049/87

90° Banding Backshell, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/88

AS85049/88

Str. Banding Backshell, For MIL-C-38999 Series III & IV, EN3645
AS85049/89

AS85049/89

45° Banding Backshell, For MIL-C-38999 Series III & IV, EN3645
AS85049/90

AS85049/90

90° Banding Backshell, For MIL-C-38999 Series III & IV, EN3645
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved