Section 39 : EMI/RFI Non-Evironmental Backshells

Product Selection Guide
MS3188A

MS3188A (superceded by: AS85049/8)

90° Backshell , For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
MS3189A

MS3189A (superceded by: AS85049/6)

45° Backshell , For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
MS3437A

MS3437A (superceded by: AS85049/10)

Straight Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
M28840/6A

M28840/6A

Straight Backshell, For MIL-DTL-28840
M28840/8A

M28840/8A

90° Split Backshell, For MIL-DTL-28840
M28840/9A

M28840/9A

45° Split Backshell, For MIL-DTL-28840
M38999/5

M38999/5 (superceded by: AS85049/17)

Straight Backshell, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
M81511/14 (A,B)

M81511/14 (A,B)

Straight Backshell, For MIL-C-81511
AS85049/6

AS85049/6

45° Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/8

AS85049/8

90° Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/10

AS85049/10

Straight Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/17

AS85049/17

Straight Backshell, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/18

AS85049/18

Straight Backshell, For MIL-C-38999 Series III & IV, EN3645
AS85049/76

AS85049/76

90° Backshell, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/77

AS85049/77

45° Backshell, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/78

AS85049/78

45° Backshell, For MIL-C-38999 Series III & IV, EN3645
AS85049/79

AS85049/79

90° Backshell, For MIL-C-38999 Series III & IV, EN3645
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved