Section 38 : EMI/RFI Non-Evironmental Backshells

Product Selection Guide
MS3188C

MS3188C (superceded by: AS85049/24)

90° Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
MS3189C

MS3189C (superceded by: AS85049/23)

45° Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
MS3437C

MS3437C (superceded by: AS85049/25)

Straight Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
M38999/7

M38999/7 (superceded by: AS85049/36)

Straight Backshell, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
M38999/8

M38999/8 (superceded by: AS85049/37)

90° Backshell, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
M81511/14 (C,D)

M81511/14 (C,D)

Straight Backshell, For MIL-C-81511
AS85049/19

AS85049/19

Straight Backshell, For MIL-C-38999 Series III & IV, EN3645
AS85049/23

AS85049/23

45° Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/24

AS85049/24

90° Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/25

AS85049/25

Straight Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/36

AS85049/36

Straight Backshell, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/37

AS85049/37

90° Backshell, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved