Section 37 : Environmental Backshells

Product Selection Guide
MS3188B

MS3188B (superceded by: AS85049/9)

90° Env. Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
MS3189B

MS3189B (superceded by: AS85049/7)

45° Env. Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
MS3437B

MS3437B (superceded by: AS85049/11)

Str. Env. Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
M28840/6-B

M28840/6-B

Str. Env. Backshell, For MIL-DTL-28840
M28840/8-B

M28840/8-B

90° Env. Backshell, For MIL-DTL-28840
M28840/9-B

M28840/9-B

45° Env. Backshell, For MIL-DTL-28840
AS85049/3-1

AS85049/3-1

Str. Env. Backshell, For MIL-C-22992, Internal Threaded Compression Nut
AS85049/3-2

AS85049/3-2

Str. Env. Backshell, For MIL-C-22992, External Threaded Compression Nut
AS85049/3-3

AS85049/3-3

Str. Env. Backshell, For MIL-C-22992, Kellum's Grip
AS85049/4-1

AS85049/4-1

Str. Env. Backshell, For MIL-C-22992, Internal Threaded Compression Nut
AS85049/4-2

AS85049/4-2

Str. Env. Backshell, For MIL-C-22992, External Threaded Compression Nut
AS85049/4-3

AS85049/4-3

Str. Env. Backshell, For MIL-C-22992, Kellum's Grip
AS85049/5-1

AS85049/5-1

Str. Env. Backshell, For MIL-C-22992, Internal Threaded Compression Nut
AS85049/5-2

AS85049/5-2

Str. Env. Backshell, For MIL-C-22992, External Threaded Compression Nut
AS85049/5-3

AS85049/5-3

Str. Env. Backshell, For MIL-C-22992, Kellum's Grip
AS85049/7

AS85049/7

45° Env. Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/9

AS85049/9

90° Env. Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
AS85049/11

AS85049/11

Str. Env. Backshell, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved