Section 31 : Shrink Boot Adapters

Product Selection Guide
MS3158

MS3158 (superceded by: AS85049/60-1)

Shrink Boot Adapter, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
MS3416G

MS3416G (superceded by: AS85049/60-2G)

Shrink Boot Adapter, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 603, Shorter Overall Length
M38999/2

M38999/2 (superceded by: AS85049/62)

Shrink Boot Adapter, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
MS3416-G

MS3416-G (superceded by: AS85049/60-2G)

Shrink Boot Adapter, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 603, Shorter Overall Length
M83723/27M

M83723/27M

Shrink Boot Adapter, For MIL-C-83723 Series II
AS85049/59

AS85049/59

Shrink Boot Adapter, For MIL-C-22992
MS3158

MS3158 (superceded by: AS85049/60-1)

Shrink Boot Adapter, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 602
MS3416-G

MS3416-G (superceded by: AS85049/60-2G)

Shrink Boot Adapter, For MIL-DTL-5015 Series 3400, MIL-C-26482 Series 2, MIL-C-81703 Series 3, MIL-C-83723 Series I & III, 40M39569, DEF 5326-3, EN 2997, EN 3646, ESC 10, ESC 11, LN 29504, NFC93422 Series HE302, PAN 6432-1, PAN 6432-2, PATT 603, Shorter Overall Length
M38999/2

M38999/2 (superceded by: AS85049/62)

Shrink Boot Adapter, For MIL-C-38999 Series I & II, 40M38277, PAN 6433-1, PATT 614, PATT 616, NFC93422 Series HE308 & HE309
AS85049/69

AS85049/69

Shrink Boot Adapter, For MIL-C-38999 Series III & IV, EN3645
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved