Composite Components - Composite RFI/EMI Rectangular Backshells

Electromagnetic compatibility in a lightweight composite package.

Glenair's line of rectangular backshells is the largest in the industry. The composite thermoplastic versions shown here provide EMI protection for rectangular connectors used in harsh or severe operating environments. Our D-Subminiature and Micro-D versions are both available in top, side and 45° entry configurations together with the full range of conductive and non-conductive finishes.

Jackpost hardware is Cres/Passivated stainless steel. All backshell designs meet the exact dimensional requirements for the specified connector series. And once again, most part numbers are in stock and ready for immediate shipment. Please see Glenair's Same Day Inventory Program for availability.

507-088

507-088

Composite RFI/EMI Banding Backshell for Micro-D M83513 Connectors
557-186

557-186

Composite RIF/EMI Banding Backshell for MIL-C-24308 D-Subminiature Connectors
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved