Series 460 - Non-Environmental EMI/RFI G-Spring Backshells

G-Spring EMI/RFI backshell provides 360° grounding without damaging shielding

Ideal for applications in which the make-up of the shield does not easily permit forming over a ground ring, banding platform or other terminating device

Glenair's "G-Spring" backshells provide an innovative method of terminating and grounding overall shields, screens and metal foil shielding on wiring harnesses and cables. The G-Spring design provides a peripheral spring member which compresses against the exposed shield to effect positive electrical grounding around the entire circumference of the shield. This design is particularly well suited for applications where disturbance or distortion of the shield is undesirable, or the makeup of the shield does not easily permit forming over a grounding ring or other termination device. It is available in both non-environmental and cable jacket sealing versions. An inner support ring inserted under the shield or screen prevents damage to the wire conductor insulation at the point where the G-Spring makes contact with the shield.

Click on the basic part number to view the specific catalog page, or click the QwikCreate icon to launch the part number builder tool.

Assembly Instructions
Shield Support Ring for Use with G-Spring Backshells (469-001)
460-001
EMI/RFI Non-Environmental G-Spring Backshells with Strain Relief, Rotatable Coupling - Low Profile (Die Cast)
460-003
EMI/RFI Non-Environmental G-Spring Backshell with Strain Relief, Rotatable Coupling - Standard Profile
460-002
EMI/RFI Non-Environmental G-Spring Backshell with Strain Relief, Direct Coupling - Low Profile and Split 90°
460-011
EMI/RFI Non-Environmental G-Spring Backshells with Strain Relief, Self-Locking Rotatable Coupling - Standard Profile


Circular Connector Accessories - General Information and Supplemental Data;
Includes Interface Dimensions (Table I) and Standard Materials and Finishes (Table II)


Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.