Series 37 - Environmental Backshells

Full immersion, water-tight and splash proof designs

The right level of cable sealing for every application

Submersible: Glenair Cable Sealing Backshells offer excellent immersion capability when used with impervious jacketed cables. A resilient grommet which fits into a counterbore in the backshell compresses and seals against the cable jacket when the strain relief is tightened. This design of cable sealing backshell is described as "submersible" throughout this catalog. It is also available in split-shell configurations.

Water-Tight: Glenair offers an economy version, too. This Cable Sealing Backshell provides a resilient grommet as an integral part of the cable strain relief; it is described as "water-tight" throughout this catalog.

Splash-Proof: For applications requiring only moisture resistance and sealing against dust, Glenair offers Environmental Resisting Backshells. An effective sealing barrier is created by a resilient grommet at the backshell cable entry. This backshell design is described as "splash-proof" throughout this catalog.

Click on the basic part number to view the specific catalog page, or click the QwikCreate icon to launch the part number builder tool.

Quick Reference
Assembly Instructions
370-001
Full Radius Profile, Low Profile
Submersible Cable Sealing Backshell with Strain Relief - Rotatable Coupling
370-007
Submersible Cable Sealing Backshell with Strain Relief - Rotatable Coupling - Standard Profile
370-002
Full Radius Profile, Low Profile
Submersible Cable Sealing Backshell with Strain Relief
370-003
Water-Tight Cable Sealing Backshell with Strain Relief - Low Profile - Rotatable Coupling
370-008
Water-Tight Cable Sealing Backshell with Strain Relief - Standard Profile - Rotatable Coupling
370-004
Water-Tight Cable Sealing Backshell with Strain Relief - Low Profile - Direct Coupling
370-005
Splash-Proof Cable Sealing Backshell with Strain Relief - Low Profile - Rotatable Coupling
370-006
Splash-Proof Cable Sealing Backshell with Strain Relief - Low Profile - Direct Coupling
370-023
Submersible Split Shell Cable Sealing Backshell with Strain Relief - Low Profile - Rotatable Coupling
370-024
Submersible Split Shell Cable Sealing Backshell with Strain Relief - Low Profile - Rotatable Coupling - Self-Locking


Circular Connector Accessories - General Information and Supplemental Data;
Includes Interface Dimensions (Table I) and Standard Materials and Finishes (Table II)


Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.