Series 319 - Shrink Boot, EMI/RFI, Shield Sock

Ready-to-use shield sock adapters take the pain out of EMI shield termination

Backshells accept shrink boots for additional environmental and mechanical protection

These adapters have a shield sock attached to the rear of the adapter body, the method of shield attachment is usually acomplished by means of crimping although other methods such as Band-itŪ band, soldering, magna-forming or TinelŪ locking system are also all supplied by Glenair. This shield sock is then attached to the overall braid on the cable or harness. This attachment is most generally performed by the use of a MIL-C-85049/93 back-up ring and then banding the over-lapped braids together. Lipped-type heat shrinkable boots are available to enclose and protect the termination.

Click on the basic part number to view the specific catalog page, or click the QwikCreate icon to launch the part number builder tool.

319-001
Standard Profile, Low Profile (Die-Cast)
EMI/RFI Shield Sock Shrink Boot Adapter, Rotatable Coupling
319-043
EMI/RFI Shield Sock Shrink Boot Adapter Standard Profile - Direct Coupling
319-044
Standard Profile, Split Shell
EMI/RFI Shield Sock Shrink Boot Adapter - Rotatable Coupling - Self-Locking


Circular Connector Accessories - General Information and Supplemental Data;
Includes Interface Dimensions (Table I) and Standard Materials and Finishes (Table II)


Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.