Series 311 - Shrink Boot, EMI/RFI, Strain Relief

Simple but effective EMI/RFI and environmental protection

Complete protection solution: grounded backshell, shield termination, environmental sealing and mechanical strain-relief

This series of adapters provides a simplified method of grounding over-all shields. The over-all shield/braid is secured between a male and female lamp-base type thread providing a good bonding joint. Strain relief clamps and shrink boot attachments are available. As an added option, the 311 Series can be provided with a straight shrink boot.

Click on the basic part number to view the specific catalog page, or click the QwikCreate icon to launch the part number builder tool.

311-001
Standard Profile, Low Profile (Die-Cast), Split Shell
Lamp-Base Thread EMI/RFI Shrink Boot Adapter, Strain Relief, Rotatable Coupling
311-002
Standard Profile, Low Profile (Die-Cast)
Lamp-Base Thread EMI/RFI Shrink Boot Adapter with Strain Relief, Direct Coupling
311-039
Standard Profile, Split Shell
Non Environmental Lamp-Base Thread EMI Adapter with Strain Relief, Rotatable Coupling, Self-Locking


Circular Connector Accessories - General Information and Supplemental Data;
Includes Interface Dimensions (Table I) and Standard Materials and Finishes (Table II)


Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.