Series 440 - Banding, Crimping and Tinel-Lock® EMI/RFI Shield Termination Backshells

Fast, efficient and economical: Banding, crimp ring and Tinel-Lock® Ring shield terminations

360° shield termination and low DC resistance

Banding and crimp ring backshells provide an economical approach to terminating overall cable and harness shields/screens. These backshells utilize replacable bands for full 360° shield/screen termination with low DC resistance available. For information on Glenair's Band-It® Clamping System, please see our Backshell Assembly Tools, Banding Tools and Accessories catalog. Crimp ring backshells provide an economical approach to terminating overall cable and harness shields where future repairability or maintainability are not required. These backshells use standard outer crimp rings for full 360° shield termination, and are available in versions for use with shrink boots or for molded cable terminations.

Tinel-Lock® Ring Termination Systems feature unique heat-recoverable rings for high performance termination of electrical and mechanical braid providing 360° shield/screen termination and low dc resistance. Each kit includes the backshell and ring and (optionally) a heat-recoverable boot for environmental protection and strain-relief. The Tinel-Lock® Ring Termination System creates a repairable, environmentally sealed, EMI resistant interface with up to 70 dB of isolation when an adhesive shrink boot is employed. Backshell configurations include straight, 45° and 90° designs. Ideally suited for high temperature and high stress applications, the Tinel-Lock® Ring Termination System provides optimal protection against mechanical damage of shield terminations and the backshell to connector interface.

Click on the basic part number to view the specific catalog page, or click the QwikCreate icon to launch the part number builder tool.

EMI/RFI Crimp Ring Adapter Assembly Instructions

Banding Adapter Shield Termination Assembly Instructions

Quick Reference Guide
440-073
Select from the choices below:
Standard Profile
Full Radius Profile
Split Shell

Banding and Crimping Backshells, Rotatable Coupling, Non-Enviromental Single Band Adapter /font>


Circular Connector Accessories - General Information and Supplemental Data;
Includes Interface Dimensions (Table I) and Standard Materials and Finishes (Table II)


Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.