Series 39 - EMI/RFI Cable Sealing Backshells

Combined environmental and EMI/RFI protection

Choose from seven termination styles and three cable sealing designs

A choice of 360° shield/screen terminations are offered in straight and angled backshells, including designs to accommodate combinations of individual or overall shields or screens. All designs included in this section provide low dc resistance across the termination area. Cable sealing options include full-immersion to 6 ft., water-tight to 3 ft. and splash-proof. To select, please review the following type descriptions and assembly instructions, or call our factory for assistance.

Quick Reference Guide
390-058
Select from the choices below:
Standard Profile
Low Profile (Die Cast)

EMI/RFI Cable Sealing Backshells, Rotatable Coupling, Type E Individual and/or Overall Shield Termination Medium to Heavy Duty


Circular Connector Accessories - General Information and Supplemental Data;
Includes Interface Dimensions (Table I) and Standard Materials and Finishes (Table II)


Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.