Series 38 - EMI/RFI Non-Environmental Backshells

Seven styles of non-environmental conical shield ring type EMI/RFI backshells

The right style of shield termination for every EMI/RFI application

A choice of 360° shield/screen terminations are offered in straight and angled backshells, including designs to accommodate combinations of individual or overall shields or screens. All designs included in this section provide low dc resistance across the termination area. Selection is based primarily on cable construction—what type of shield is being terminated, where the shield or combination of shields is located within the cable and the type of outer jacketing are key variables.

For assistance in selecting the right style of conical shield ring backshell for your application please review the following type descriptions and assembly instructions, or call our factory for assistance.

Quick Reference Guide
380-010
Select from the choices below:
Standard Profile
Low Profile
Split Shell

EMI/RFI Non-Enviromental Backshell with Strain Relief, Direct Coupling - Type D


Circular Connector Accessories - General Information and Supplemental Data;
Includes Interface Dimensions (Table I) and Standard Materials and Finishes (Table II)


Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.