Glenair Home Inventory Search Part Number Builder Request For Quote Online Catalogs Home

Series 380-007 - EMI/RFI Non-Environmental Backshells

Return to Series 380

Seven styles of non-environmental conical shield ring type EMI/RFI backshells

The right style of shield termination for every EMI/RFI application

A choice of 360° shield/screen terminations are offered in straight and angled backshells, including designs to accommodate combinations of individual or overall shields or screens. All designs included in this section provide low dc resistance across the termination area. Selection is based primarily on cable construction — what type of shield is being terminated, where the shield or combination of shields is located within the cable and the type of outer jacketing are key variables.

For assistance in selecting the right style of conical shield ring backshell for your application please review the following type descriptions and assembly instructions, or call our factory for assistance.

Click on the basic part number to view the specific catalog page, or click the QwikCreate icon to launch the part number builder tool:

ps380-007 EMI/RFI Non-Enviromental Backshell Light-Duty with Strain Relief, Rotatable Coupling - Type C Qwik Create

Circular Connector Accessories:
General Information and Supplemental Data; Includes Interface Dimensions (Table I) and Standard Materials and Finishes (Table II)

Send Me a Product Catalog/CD
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here: Get Adobe
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 Tel: 818-247-6000 Fax: 818-500-9912 sales@glenair.com
Copyright © 2001-2010 Glenair, Inc. All Rights Reserved