Glenair Home Inventory Search Part Number Builder Request For Quote Online Catalogs Home

Series 311-001 - Shrink Boot, EMI/RFI, Strain Relief

Return to Series 311

Simple but effective EMI/RFI and environmental protection

Complete protection solution: grounded backshell, shield termination, environmental sealing and mechanical strain-relief

Series 311

PRODUCT FEATURES

  • Simple, Lamp-Base Style Shield Termination
  • Shield Wall Thickness Range: 0 to .031 (0.8mm)
  • Rotatable, Self-Locking and Direct Coupling
  • Standard and Low Profile Designs
  • Straight, 45°, 90° and Split Shell Configurations
  • Optional Shrink Boots Available
  • Optional Strain-Reliefs Available

This series of adapters provides a simplified method of grounding over-all shields. The over-all shield/braid is secured between a male and female lamp-base type thread providing a good bonding joint. Strain relief clamps and shrink boot attachments are available. As an added option, the 311 Series can be provided with a straight shrink boot. Equivalent boot may be supplied in lieu of stated part number.

ps311-001 Qwik Create

Circular Connector Accessories:
General Information and Supplemental Data; Includes Interface Dimensions (Table I) and Standard Materials and Finishes (Table II)

Send Me a Product Catalog/CD
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here: Get Adobe
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 Tel: 818-247-6000 Fax: 818-500-9912 sales@glenair.com
Copyright © 2001-2010 Glenair, Inc. All Rights Reserved