Cable Harness Assembly, Braiding, and Sleeving Services

Cable Harness Assembly, Braiding, and Sleeving Services

Glenair is the only major connector accessory company to also offer complete Custom Assembly and Braiding Services for both molded and repairable cable harnesses. Our Custom Assembly expertise extends from one-of-a-kind to mass-produced; from simple, point-to-point, to complex multiple-branch and fiber optic assemblies. The services provided by our cable divisions comply with the ISO 9001 international standard as well as with MIL-I-45208A and many of the special requirements of MIL-Q-9858A.

Our cable assembly plants in Glendale, Chicago and in Mansfield, England provide wired, terminated and tested cable harnesses to military, industrial and commercial markets worldwide. From molded, fiber optic and electrical fuel-cell cables for the F-18 fighter to Micro-D subminiature harnesses for the telecommunications industry, Glenair's complete capability assembly facilities have the engineering expertise and manufacturing know-how to address any cable assembly challenge.

Custom Cable Harness Request for Quote

Communicate your cable or harness design to the factory as efficiently as possible via this form:

Whitepapers and Data Sheets

Slideshow

Duralectric™ - The Ultimate in Durable Wire, Cable and Conduit Jacketing

Duralectric™ - The Ultimate in Durable Wire, Cable and Conduit Jacketing

Virtually Maintenance-Free Dielectric Jacketing Material Protects Wires, Cables and Conduits in Mission-Critical Applications
Most wire and cable specifiers have simple expectations, such as dielectric materials that don't break down over time – requiring expensive replacement long before the lifetime of the ship, plane or vehicle is reached. They also want jacket materials that can withstand high heat, extreme UV radiation, demanding weather conditions and caustic chemicals and fluids. Glenair Duralectric™ material delivers on these expectations – and a whole lot more. The dielectric material is a special formula with extremely-high durability in such measures as UV weathering, temperature tolerance, low smoke and toxicity index, flame resistance, and halogen free (IEC754-1) ratings.
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved