![MIL-C-83733 Connector Backshell Assemblies](img/e/cover.png)
Six Optional Cable Entries for Flexible Wire Routing
Cable Strain Relief and RFI/EMI Shield Termination for MIL-C-83733 Connectors
Glenair's split backshells for MIL-C-83733 connectors are available in three designs which offer either a standard cable clamp, saddle-bar style strain-relief, or an EMI shield banding platform. Tongue and grove joints provide optimal EMC. Customers may choose from up to six cable entry locations.
Backshell bodies are made from aluminum alloy with passivated stainless steel hardware. A full range of standard finishes are available, including custom options.
Product Features
![]() |
501-001EMI/RFI Conical-Ring Type Split Backshell for MIL-C-83733 Connectors |
![]() |
507-062EMI/RFI Backshell with Lamp Thread Type Split Strain-Relief for MIL-C-83733 Connectors |
![]() |
507-078Split Banding Backshell for MIL-C-83733 Connectors |
![]() |
M85049/28EMI/RFI Strain-Relief Backshell for Superceded M83733/15 |
![]() |
M85049/44Strain-Relief Backshell for Superceded M83733/16 |